Menu Search

Nylon Slotted Drive Flat Head Machine Screw - Thread Size M2 x 0.4; Overall Length 11.0 mm | 0.433 in

Nylon 6/6 M2 X .4 Flat Slotted Machine Screw
Item code:

50M020040H011

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 $0.0434
5000 - 9999 $0.0391
10000 - 24999 $0.0352
25000 + $0.0316
Standard pack: 1000

Order in multiple of 1000

Total price:

$43.40

1000 x $0.0434

Add sample +

Useful Information

Documents

Certificates

Specifications

Imperial
Metric
SKU attributes
Countersunk Screw Degree 92
Thread Size M2 x 0.4
Material Nylon
Full Material Nylon 6/6
Drive Type Slotted Drive
Head Type Flat Head
Screw Type Machine Screw
Color Natural

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us