Menu Search

Standard Sizes Pipe Cap - Inside Diameter - 26.5 mm | 1.045 in Inside Height - 19.1 mm | 0.750 in Red

Protects threaded or non-threaded pipe ends. Sized and designed for positive-gripping power over the outside diameter of the pipe. Eliminates foreign materials from entering the pipe.
Item code:

RRC3/4A

85090 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 249 $1.0945
250 - 499 $0.548
500 - 2499 $0.218
2500 - 24999 $0.0991
25000 - 49999 $0.0943
50000 - 74999 $0.0892
75000 + $0.0844
Standard pack: 2500

Order any quantity

Total price:

$1.09

1 x $1.0945

Add sample +

Specifications

Imperial
Metric
SKU attributes
Color Red
Fitting Style Push-Fit
Full Material Polyethylene
Material PE
Vent Hole No
Inside Diameter 1.045 in
Inside Height 0.750 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us