Menu Search

Standard Sizes Pipe Cap - Inside Diameter - 21.3 mm | 0.840 in Inside Height - 18.2 mm | 0.717 in Black

Protects threaded or non-threaded pipe ends. Sized and designed for positive-gripping power over the outside diameter of the pipe. Eliminates foreign materials from entering the pipe.
Item code:

RRC1/2A

76738 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 399 $1.0234
400 - 799 $0.5133
800 - 3999 $0.2045
4000 - 39999 $0.0929
40000 - 79999 $0.0882
80000 + $0.0837
Standard pack: 4000

Order any quantity

Total price:

$1.02

1 x $1.0234

Add sample +

Specifications

Imperial
Metric
SKU attributes
Color Black
Fitting Style Push-Fit
Full Material Polyethylene
Material PE
Vent Hole No
Inside Diameter 0.840 in
Inside Height 0.717 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us