Quantity | Unit price |
---|---|
1 - 129 | $1.8317 |
130 - 259 | $0.9114 |
260 - 1299 | $0.365 |
1300 - 12999 | $0.162 |
13000 - 25999 | $0.1546 |
26000 + | $0.1457 |
Color | Red |
---|---|
Fitting Style | Push-Fit |
Full Material | Polyethylene |
Material | PE |
Vent Hole | No |
Inside Diameter | 26.7 mm |
Inside Diameter | 1.050 in |
Inside Height | 21.5 mm |
Inside Height | 0.845 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue