Menu Search

Standard Sizes Pipe Cap - Inside Diameter - 48.3 mm | 1.900 in Inside Height - 37.2 mm | 1.465 in Black

Protects threaded or non-threaded pipe ends. Sized and designed for positive-gripping power over the outside diameter of the pipe. Eliminates foreign materials from entering the pipe. Lightweight option with internal rings for reinforce positive-gripping power.
Item code:

CEX1-1/2C

3528 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 $3.9663
50 - 99 $1.9832
100 - 499 $0.7948
500 - 4999 $0.3528
5000 - 9999 $0.3346
10000 + $0.318
Standard pack: 500

Order any quantity

Total price:

$3.97

1 x $3.9663

Add sample +

Specifications

Imperial
Metric
SKU attributes
Color Black
Fitting Style Push-Fit
Full Material Polyethylene
Material PE
Vent Hole No
Inside Diameter 1.900 in
Inside Height 1.465 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us