Quantity | Unit price |
---|---|
1000 - 9999 | $0.4292 |
10000 - 24999 | $0.3902 |
25000 + | $0.3576 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Body Diameter | 7.1 mm |
---|---|
Body Diameter | 0.280 in |
Hole Diameter A | 5.9 mm |
Hole Diameter A | 0.234 in |
Inside Diameter | 4.2 mm |
Inside Diameter | 0.165 in |
Maximum Operating Temperature | 85 °C |
Maximum Operating Temperature | 185 °F |
Maximum Panel Thickness A | 1.7 mm |
Maximum Panel Thickness A | 0.067 in |
Minimum Operating Temperature | -40 °C |
Minimum Operating Temperature | -40 °F |
Minimum Panel Thickness A | 1.2 mm |
Minimum Panel Thickness A | 0.047 in |
Operating Temperature Range | -40 - 85 °C |
Operating Temperature Range | -40 - 185 °F |
Panel Thickness A Range | 1.2 - 1.7 mm |
Panel Thickness A Range | 0.047 - 0.067 in |
Spacer Length | 17 mm |
Spacer Length | 0.669 in |
Color | Natural |
Compatible Thread Sizes (All) | #8,M4 |
Full Material | Nylon 6/6 |
Hole A Fix Type | Snap Lock Fix |
Hole B Fix Type | Hole Fix |
Material | Nylon |
Material Flammability Standard | UL94 V-2 |
Style | Non-Stacking |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue