Quantity | Unit price |
---|---|
1000 + | $0.4096 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Arm Length | 7.5 mm |
---|---|
Arm Length | 0.295 in |
Hole Diameter A | 4.0 mm |
Hole Diameter A | 0.157 in |
Locking Head Height A | 15.2 mm |
Locking Head Height A | 0.598 in |
Maximum Operating Temperature | 110 °C |
Maximum Operating Temperature | 230 °F |
Maximum Panel Thickness A | 1.6 mm |
Maximum Panel Thickness A | 0.063 in |
Minimum Operating Temperature | -40 °C |
Minimum Operating Temperature | -40 °F |
Panel Thickness A Range | 1.6 mm |
Panel Thickness A Range | 0.063 in |
Spacer Length | 15.9 mm |
Spacer Length | 0.626 in |
Color | Natural |
Compatible Thread Sizes (All) | #6,M3.5 |
Full Material | Polyamide 6.6 |
Hole A Fix Type | Snap Lock Fix |
Hole B Fix Type | Female Thread Fix |
Material | PA |
Special Features | Self-Tapping Screw |
Material Flammability Standard | UL94 V-0 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue