Menu Search

Parallel Protection Plug - Black ; 13 mm | 0.511 in ; Fitting Height 12.5 mm | 0.492 in

Black PVCParallel Protection Plug with a fitting diameter of 13 mm | 0.511 in are easily applied to protect connectors and provide a clean finish.
WARNING: This product can expose you to DINP, which is known to the State of California to cause cancer.  For more information go to www.P65Warnings.ca.gov.
Item code:

12673A

31069 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 999 $1.635
1000 - 1999 $0.816
2000 - 7999 $0.3271
8000 - 79999 $0.1453
80000 + $0.138
Standard pack: 8000

Order any quantity

Total price:

$1.64

1 x $1.635

Add sample +

Specifications

Imperial
Metric
SKU attributes
Color Black
Full Material Polyvinyl Chloride
Fitting Style Push-Fit
Inside Diameter 0.402 in
Fitting Diameter 0.511 in
Fitting Height 0.492 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us