Quantity | Unit price |
---|---|
1 - 999 | $1.2232 |
1000 - 1999 | $0.6116 |
2000 - 9999 | $0.2453 |
10000 - 99999 | $0.109 |
100000 + | $0.1034 |
Color | Black |
---|---|
Full Material | Polyvinyl Chloride |
Fitting Style | Push-Fit |
Inside Diameter | 6.1 mm |
Inside Diameter | 0.24 in |
Fitting Diameter | 9 mm |
Fitting Diameter | 0.354 in |
Fitting Height | 10.5 mm |
Fitting Height | 0.413 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue