Quantity | Unit price |
---|---|
1 - 599 | $5.3287 |
600 - 1199 | $2.6643 |
1200 - 5999 | $1.0657 |
6000 - 59999 | $0.4739 |
60000 + | $0.4497 |
Color | Black |
---|---|
Full Material | Thermoplastic Rubber |
Fitting Style | Push-Fit |
Inside Diameter | 11.0 mm |
Inside Diameter | 0.433 in |
Fitting Diameter | 14 mm |
Fitting Diameter | 0.551 in |
Fitting Height | 12.5 mm |
Fitting Height | 0.492 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue