Quantity | Unit price |
---|---|
1 - 999 | $2.1345 |
1000 - 1999 | $1.0749 |
2000 - 9999 | $0.4299 |
10000 - 99999 | $0.1908 |
100000 + | $0.1802 |
Color | Black |
---|---|
Full Material | Thermoplastic Rubber |
Fitting Style | Push-Fit |
Inside Diameter | 3.1 mm |
Inside Diameter | 0.122 in |
Fitting Diameter | 6 mm |
Fitting Diameter | 0.236 in |
Fitting Height | 10.5 mm |
Fitting Height | 0.413 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue