Quantity | Unit price |
---|---|
1 - 349 | $1.134 |
350 - 699 | $0.5677 |
700 - 3499 | $0.2271 |
3500 - 34999 | $0.1009 |
35000 - 69999 | $0.0959 |
70000 + | $0.0909 |
Lip Height | 0.9 mm |
---|---|
Lip Height | .035 in |
Maximum Compatible Wall Thickness | 1.1 mm |
Maximum Compatible Wall Thickness | 0.045 in |
Outside Diameter | 21.7 mm |
Outside Diameter | 0.855 in |
Overall Height | 15.2 mm |
Overall Height | 0.600 in |
Tube Diameter | 15.9 mm |
Tube Diameter | 0.625 in |
Cap Style | Packaging Tube |
Color | Blue |
Compatible Wall Thickness Range | 1.1 mm | 0.045 in |
Fitting Style | Push-Fit |
Full Material | Low-Density Polyethylene |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue