Quantity | Unit price |
---|---|
1 - 249 | $1.5442 |
250 - 499 | $0.7721 |
500 - 2499 | $0.3103 |
2500 - 24999 | $0.1375 |
25000 - 49999 | $0.1304 |
50000 + | $0.1238 |
Lip Height | 1 mm |
---|---|
Lip Height | .040 in |
Maximum Compatible Wall Thickness | 1.1 mm |
Maximum Compatible Wall Thickness | 0.045 in |
Outside Diameter | 24.9 mm |
Outside Diameter | 0.980 in |
Overall Height | 16.1 mm |
Overall Height | 0.635 in |
Tube Diameter | 19.1 mm |
Tube Diameter | 0.750 in |
Cap Style | Packaging Tube |
Color | Blue |
Compatible Wall Thickness Range | 1.1 mm | 0.045 in |
Fitting Style | Push-Fit |
Full Material | Low-Density Polyethylene |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue