Quantity | Unit price |
---|---|
1 - 20 | $11.2281 |
21 - 41 | $5.5983 |
42 - 207 | $2.2361 |
208 - 2079 | $0.9977 |
2080 - 4159 | $0.9469 |
4160 - 6239 | $0.8961 |
6240 + | $0.847 |
Inside Diameter | 115.1 mm |
---|---|
Inside Diameter | 4.530 in |
Inside Height | 47.5 mm |
Inside Height | 1.870 in |
Color | Orange |
Compatible Nominal Pipe Sizes (All) | 4.0 in |
Compatible Thread Standard | IMC |
Compatible Thread Standard (All) | IMC |
Fitting Style | Push-Fit |
Full Material | Low-Density Polyethylene |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue