Quantity | Unit price |
---|---|
1 - 124 | $0.7645 |
125 - 249 | $0.5465 |
250 - 499 | $0.3817 |
500 - 999 | $0.2725 |
1000 - 4999 | $0.218 |
5000 - 9999 | $0.2075 |
10000 + | $0.1968 |
Inside Diameter | 60.3 mm |
---|---|
Inside Diameter | 2.375 in |
Inside Height | 29.4 mm |
Inside Height | 1.157 in |
Color | Orange |
Compatible Nominal Pipe Sizes (All) | 2.0 in |
Compatible Thread Standard | IMC |
Compatible Thread Standard (All) | IMC |
Fitting Style | Push-Fit |
Full Material | Low-Density Polyethylene |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue