Quantity | Unit price |
---|---|
1 - 399 | $1.1353 |
400 - 799 | $0.5677 |
800 - 3999 | $0.2271 |
4000 - 39999 | $0.101 |
40000 - 79999 | $0.096 |
80000 - 119999 | $0.0909 |
120000 + | $0.0857 |
Inside Diameter | 33.1 mm |
---|---|
Inside Diameter | 1.305 in |
Inside Height | 23.9 mm |
Inside Height | 0.940 in |
Color | Blue |
Compatible Nominal Pipe Sizes (All) | 1.0 in |
Compatible Thread Standard | RMC |
Compatible Thread Standard (All) | RMC |
Fitting Style | Push-Fit |
Full Material | Low-Density Polyethylene |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue