Quantity | Unit price |
---|---|
1 - 159 | $1.968 |
160 - 319 | $0.9809 |
320 - 1599 | $0.3922 |
1600 - 15999 | $0.1741 |
16000 - 31999 | $0.1651 |
32000 + | $0.1574 |
Inside Diameter | 48 mm |
---|---|
Inside Diameter | 1.890 in |
Inside Height | 26.2 mm |
Inside Height | 1.030 in |
Color | Yellow |
Compatible Nominal Pipe Sizes (All) | 1-1/2 in |
Compatible Thread Standard | IMC |
Compatible Thread Standard (All) | IMC |
Fitting Style | Push-Fit |
Full Material | Low-Density Polyethylene |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue