Quantity | Unit price |
---|---|
1 - 69 | $8.2957 |
70 - 139 | $4.1327 |
140 - 699 | $1.6501 |
700 - 6999 | $0.7357 |
7000 - 13999 | $0.6993 |
14000 + | $0.6616 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Color | Blue |
---|---|
Full Material | Low-Density Polyethylene |
Compatible Thread Sizes (All) | 1-11/16-12 |
Overall Diameter | 57.2 mm |
Overall Diameter | 2.250 in |
Inner Ring Inside Diameter | 40.5 mm |
Inner Ring Inside Diameter | 1.593 in |
Inner Ring Length | 14.7 mm |
Inner Ring Length | 0.580 in |
Outer Ring Inside Diameter | 53.2 mm |
Outer Ring Inside Diameter | 2.093 in |
Outer Ring Length | 29.5 mm |
Outer Ring Length | 1.160 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue