Quantity | Unit price |
---|---|
1 - 89 | $3.285 |
90 - 179 | $1.6501 |
180 - 899 | $0.657 |
900 - 8999 | $0.2923 |
9000 - 17999 | $0.2786 |
18000 + | $0.2634 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Color | Blue |
---|---|
Full Material | Low-Density Polyethylene |
Compatible Thread Sizes (All) | 1-7/16-12 |
Overall Diameter | 50.8 mm |
Overall Diameter | 2.000 in |
Inner Ring Inside Diameter | 34.1 mm |
Inner Ring Inside Diameter | 1.343 in |
Inner Ring Length | 14.7 mm |
Inner Ring Length | 0.580 in |
Outer Ring Inside Diameter | 45.8 mm |
Outer Ring Inside Diameter | 1.804 in |
Outer Ring Length | 29.5 mm |
Outer Ring Length | 1.160 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue