Quantity | Unit price |
---|---|
1 - 249 | $1.9226 |
250 - 499 | $0.9584 |
500 - 1199 | $0.3845 |
1200 - 11999 | $0.1696 |
12000 - 23999 | $0.162 |
24000 + | $0.1529 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Color | Red |
---|---|
Full Material | Low-Density Polyethylene |
Compatible Thread Sizes (All) | 7/8-14 |
Overall Diameter | 32.5 mm |
Overall Diameter | 1.280 in |
Inner Ring Inside Diameter | 19.8 mm |
Inner Ring Inside Diameter | 0.780 in |
Inner Ring Length | 12.7 mm |
Inner Ring Length | 0.500 in |
Outer Ring Inside Diameter | 30.3 mm |
Outer Ring Inside Diameter | 1.192 in |
Outer Ring Length | 25.4 mm |
Outer Ring Length | 1.000 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue