Quantity | Unit price |
---|---|
1 - 119 | $2.1043 |
120 - 239 | $1.0551 |
240 - 1199 | $0.4209 |
1200 - 11999 | $0.1878 |
12000 - 23999 | $0.1772 |
24000 + | $0.1681 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Color | Blue |
---|---|
Full Material | Low-Density Polyethylene |
Compatible Thread Sizes (All) | 1-3/16-12 |
Overall Diameter | 42.9 mm |
Overall Diameter | 1.688 in |
Inner Ring Inside Diameter | 27.8 mm |
Inner Ring Inside Diameter | 1.093 in |
Inner Ring Length | 14.5 mm |
Inner Ring Length | 0.570 in |
Outer Ring Inside Diameter | 38.9 mm |
Outer Ring Inside Diameter | 1.530 in |
Outer Ring Length | 27.7 mm |
Outer Ring Length | 1.090 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue