Quantity | Unit price |
---|---|
500 - 9999 | $0.2032 |
10000 - 24999 | $0.191 |
25000 + | $0.1763 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Width | 5.5 mm |
---|---|
Base Width | 0.218 in |
Compatible Cable Diameter Range | 10.2 - 17.8 mm |
Compatible Cable Diameter Range | 0.400 - 0.700 in |
Compatible Hole Size | 4.7 mm |
Compatible Hole Size | 0.187 in |
Compatible Panel Thickness Range | 0.8 - 2 mm |
Compatible Panel Thickness Range | 0.030 - 0.078 in |
Maximum Compatible Cable Diameter | 17.8 mm |
Maximum Compatible Cable Diameter | 0.700 in |
Maximum Compatible Panel Thickness | 2 mm |
Maximum Compatible Panel Thickness | 0.078 in |
Minimum Compatible Cable Diameter | 10.2 mm |
Minimum Compatible Cable Diameter | 0.400 in |
Minimum Compatible Panel Thickness | 0.8 mm |
Minimum Compatible Panel Thickness | 0.030 in |
Spacer Length | 0 mm |
Spacer Length | 0 in |
Ball End Type | Ball |
Color | Natural |
Full Material | Nylon 6/6 |
Hole Shape | Round |
Material | Nylon |
Mounting Method | Plug in; Adhesive Mount |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue