Quantity | Unit price |
---|---|
500 - 999 | $0.0501 |
1000 - 4999 | $0.0451 |
5000 - 9999 | $0.0406 |
10000 + | $0.0365 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Head Diameter | 4 mm |
---|---|
Head Diameter | 0.159 in |
Head Height | 1.8 mm |
Head Height | 0.069 in |
Thread Length | 6.4 mm |
Thread Length | 0.250 in |
Thread Size | 1/4-28 |
Color | Natural |
Material | Nylon |
Full Material | Nylon 6/6 |
Drive Type | Combo Drive |
Head Type | Socket Head |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue