Quantity | Unit price |
---|---|
1000 - 4999 | $0.0536 |
5000 - 9999 | $0.0511 |
10000 - 24999 | $0.0488 |
25000 + | $0.046 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Head Diameter | 13 mm |
---|---|
Head Diameter | 0.512 in |
Head Height | 4 mm |
Head Height | 0.159 in |
Thread Length | 8 mm |
Thread Length | 0.313 in |
Thread Size | 1/4-20 |
Color | Natural |
Material | Nylon |
Full Material | Nylon 6/6 |
Drive Type | Slotted Drive |
Head Type | Standard Head |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue