Quantity | Unit price |
---|---|
500 - 9999 | $1.0017 |
10000 - 24999 | $0.9116 |
25000 + | $0.8387 |
Compatible Tube Diameter | 31.8 mm |
---|---|
Compatible Tube Diameter | 1.250 in |
Inside Diameter | 10.4 mm |
Inside Diameter | 0.409 in |
Maximum Operating Temperature | 85 °C |
Maximum Operating Temperature | 185 °F |
Minimum Operating Temperature | -40 °C |
Minimum Operating Temperature | -40 °F |
Operating Temperature Range | -40 - 85 °C |
Operating Temperature Range | -40 - 185 °F |
Outside Diameter | 32 mm |
Outside Diameter | 1.260 in |
Spacer Length | 3.4 mm |
Spacer Length | 0.134 in |
Color | Black |
Full Material | Nylon 6/6 |
Head Type | Knurled with Shoulder Head |
Material | Nylon |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue