Quantity | Unit price |
---|---|
1000 - 9999 | $0.142 |
10000 - 24999 | $0.1278 |
25000 + | $0.115 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Tube Diameter | 22.2 mm |
---|---|
Compatible Tube Diameter | 0.875 in |
Inside Diameter | 6.5 mm |
Inside Diameter | 0.257 in |
Maximum Operating Temperature | 85 °C |
Maximum Operating Temperature | 185 °F |
Minimum Operating Temperature | -40 °C |
Minimum Operating Temperature | -40 °F |
Operating Temperature Range | -40 - 85 °C |
Operating Temperature Range | -40 - 185 °F |
Outside Diameter | 21.4 mm |
Outside Diameter | 0.843 in |
Spacer Length | 4 mm |
Spacer Length | 0.156 in |
Color | Natural |
Full Material | Nylon 6/6 |
Head Type | Knurled with Shoulder Head |
Material | Nylon |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue