Quantity | Unit price |
---|---|
1 - 124 | $1.0809 |
125 - 249 | $0.4912 |
250 - 499 | $0.3434 |
500 - 2499 | $0.1971 |
2500 - 4999 | $0.1817 |
5000 - 9999 | $0.1741 |
10000 + | $0.1664 |
Color | Black |
---|---|
Full Material | 50 Shore A EPDM |
Fitting Style | Push-Fit |
Washer Diameter | 15 mm |
Washer Diameter | 0.590 in |
Cap Inside Diameter | 5.6 mm |
Cap Inside Diameter | 0.220 in |
Inside Height | 25.4 mm |
Inside Height | 1.000 in |
Outside Diameter | 9.1 mm |
Outside Diameter | 0.358 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue