Quantity | Unit price |
---|---|
1 - 124 | $1.3704 |
125 - 249 | $0.6237 |
250 - 499 | $0.4373 |
500 - 2499 | $0.2494 |
2500 - 4999 | $0.2326 |
5000 - 9999 | $0.2219 |
10000 + | $0.2125 |
Color | Natural |
---|---|
Full Material | 55 Shore A Silicone |
Fitting Style | Push-Fit |
Washer Diameter | 12.7 mm |
Washer Diameter | 0.500 in |
Cap Inside Diameter | 4.4 mm |
Cap Inside Diameter | 0.172 in |
Inside Height | 25.4 mm |
Inside Height | 1.000 in |
Outside Diameter | 9.7 mm |
Outside Diameter | 0.382 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue