Quantity | Unit price |
---|---|
1 - 8 | $2.87 |
9 - 47 | $2.42 |
48 + | $2.42 |
Maximum Operating Temperature | 260 °C |
---|---|
Maximum Operating Temperature | 500 °F |
Overall Length | 65.8 m |
Overall Length | 216 ft |
Overall Width | 6.4 mm |
Overall Width | 0.250 in |
Color | Green |
Material | Polyester |
Tape Type | Rolls |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue