Quantity | Unit price |
---|---|
1 - 9 | $57.77 |
10 - 19 | $55.00 |
20 - 29 | $52.00 |
30 - 39 | $49.10 |
40 + | $46.22 |
Maximum Operating Temperature | 260 °C |
---|---|
Maximum Operating Temperature | 500 °F |
Overall Length | 32.9 m |
Overall Length | 108 ft |
Overall Width | 38.1 mm |
Overall Width | 1.500 in |
Color | Amber |
Material | Polyamide |
Tape Type | Rolls |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue