Quantity | Unit price |
---|---|
1 - 9 | $117.11 |
10 - 19 | $111.34 |
20 - 29 | $105.43 |
30 - 39 | $99.66 |
40 + | $93.76 |
Diameter | 27 mm |
---|---|
Diameter | 1.062 in |
Color | Green |
Material | Polyester |
Tape Type | Disks |
Roll Quantity | 2000 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue