Quantity | Unit price |
---|---|
1 - 11 | $8.4688 |
12 - 24 | $3.8341 |
25 - 49 | $2.6947 |
50 - 249 | $1.5367 |
250 - 499 | $1.4305 |
500 - 999 | $1.3689 |
1000 + | $1.3073 |
Cap Inside Diameter | 50.8 mm |
---|---|
Cap Inside Diameter | 2.000 in |
Inside Height | 50.8 mm |
Inside Height | 2.000 in |
Maximum Temperature | 218.3 °C |
Maximum Temperature | 425 °F |
Color | Black |
Compatible Thread Sizes (All) | 2-4-1/2 |
Fitting Style | Push-Fit |
Full Material | Ethylene Propylene Diene Monomer Rubber |
Material | EPDM |
Special Features | Reusable |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue