Quantity | Unit price |
---|---|
1 - 24 | $2.9872 |
25 - 49 | $1.3612 |
50 - 99 | $0.9533 |
100 - 499 | $0.5436 |
500 - 999 | $0.5067 |
1000 - 1999 | $0.4851 |
2000 + | $0.4619 |
Cap Inside Diameter | 27 mm |
---|---|
Cap Inside Diameter | 1.062 in |
Inside Height | 38.1 mm |
Inside Height | 1.500 in |
Maximum Temperature | 218.3 °C |
Maximum Temperature | 425 °F |
Color | Black |
Compatible Thread Sizes (All) | 1-1/16,M30 |
Fitting Style | Push-Fit |
Full Material | Ethylene Propylene Diene Monomer Rubber |
Material | EPDM |
Special Features | Reusable |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue