Quantity | Unit price |
---|---|
1 - 24 | $2.3096 |
25 - 49 | $1.0502 |
50 - 99 | $0.7345 |
100 - 499 | $0.4189 |
500 - 999 | $0.3911 |
1000 - 1999 | $0.3741 |
2000 + | $0.3573 |
Cap Inside Diameter | 23.8 mm |
---|---|
Cap Inside Diameter | 0.937 in |
Inside Height | 38.1 mm |
Inside Height | 1.500 in |
Maximum Temperature | 218.3 °C |
Maximum Temperature | 425 °F |
Color | Black |
Compatible Thread Sizes (All) | M24 |
Fitting Style | Push-Fit |
Full Material | Ethylene Propylene Diene Monomer Rubber |
Material | EPDM |
Special Features | Reusable |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue