Quantity | Unit price |
---|---|
1 - 49 | $1.7092 |
50 - 99 | $0.7777 |
100 - 199 | $0.5436 |
200 - 999 | $0.3126 |
1000 - 1999 | $0.2895 |
2000 - 3999 | $0.2772 |
4000 + | $0.2634 |
Cap Inside Diameter | 11.9 mm |
---|---|
Cap Inside Diameter | 0.468 in |
Inside Height | 25.4 mm |
Inside Height | 1.000 in |
Maximum Temperature | 315.6 °C |
Maximum Temperature | 600 °F |
Color | Natural |
Fitting Style | Push-Fit |
Full Material | Silicone |
Material | Silicone |
Special Features | Reusable |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue