Quantity | Unit price |
---|---|
1 - 249 | $0.9794 |
250 - 499 | $0.445 |
500 - 999 | $0.3126 |
1000 - 4999 | $0.1771 |
5000 - 9999 | $0.1664 |
10000 - 19999 | $0.1588 |
20000 + | $0.1514 |
Cap Inside Diameter | 7.5 mm |
---|---|
Cap Inside Diameter | 0.295 in |
Inside Height | 44.5 mm |
Inside Height | 1.750 in |
Maximum Temperature | 218.3 °C |
Maximum Temperature | 425 °F |
Color | Black |
Compatible Thread Sizes (All) | M8 |
Fitting Style | Push-Fit |
Full Material | Ethylene Propylene Diene Monomer Rubber |
Material | EPDM |
Special Features | Reusable |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue