Quantity | Unit price |
---|---|
1 - 249 | $0.9296 |
250 - 499 | $0.4224 |
500 - 999 | $0.2953 |
1000 - 4999 | $0.1696 |
5000 - 9999 | $0.1574 |
10000 - 19999 | $0.1505 |
20000 + | $0.1438 |
Cap Inside Diameter | 7.1 mm |
---|---|
Cap Inside Diameter | 0.281 in |
Inside Height | 25.4 mm |
Inside Height | 1.000 in |
Maximum Temperature | 315.6 °C |
Maximum Temperature | 600 °F |
Color | Blue |
Compatible Thread Sizes (All) | M8 |
Fitting Style | Push-Fit |
Full Material | Silicone |
Material | Silicone |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue