Quantity | Unit price |
---|---|
1 - 249 | $0.2418 |
250 - 499 | $0.11 |
500 - 999 | $0.0771 |
1000 - 4999 | $0.0441 |
5000 - 9999 | $0.0409 |
10000 + | $0.0391 |
Cap Inside Diameter | 0.5 mm |
---|---|
Cap Inside Diameter | 0.020 in |
Inside Height | 12.7 mm |
Inside Height | 0.500 in |
Maximum Temperature | 315.6 °C |
Maximum Temperature | 600 °F |
Color | Natural |
Fitting Style | Push-Fit |
Full Material | Silicone |
Material | Silicone |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue