Quantity | Unit price |
---|---|
1 - 49 | $2.0171 |
50 - 99 | $0.9147 |
100 - 199 | $0.6406 |
200 - 999 | $0.3665 |
1000 - 1999 | $0.3403 |
2000 + | $0.3249 |
Flanged | No |
---|---|
Fitting Style | Push-Fit |
Color | Black |
Full Material | Ethylene Propylene Diene Monomer |
Overall Diameter | 13.5 mm |
Overall Diameter | 0.530 in |
Compatible Hole Diameter | 13.5 mm |
Compatible Hole Diameter | 0.531 in |
Fitting Height | 25.4 mm |
Fitting Height | 1.000 in |
Pull-Tab Diameter | 6.4 mm |
Pull-Tab Diameter | 0.250 in |
Pull-Tab Length | 25.4 mm |
Pull-Tab Length | 1.000 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue