Quantity | Unit price |
---|---|
1 - 49 | $1.509 |
50 - 99 | $0.6869 |
100 - 199 | $0.4804 |
200 - 999 | $0.2741 |
1000 - 1999 | $0.2541 |
2000 + | $0.2449 |
Flanged | No |
---|---|
Fitting Style | Push-Fit |
Color | Black |
Full Material | Ethylene Propylene Diene Monomer |
Overall Diameter | 13 mm |
Overall Diameter | 0.510 in |
Compatible Hole Diameter | 13.0 mm |
Compatible Hole Diameter | 0.512 in |
Fitting Height | 25.4 mm |
Fitting Height | 1.000 in |
Pull-Tab Diameter | 6.4 mm |
Pull-Tab Diameter | 0.250 in |
Pull-Tab Length | 24.3 mm |
Pull-Tab Length | 0.956 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue