Quantity | Unit price |
---|---|
1 - 61 | $1.4351 |
62 - 124 | $0.6529 |
125 - 249 | $0.4574 |
250 - 1249 | $0.2602 |
1250 - 2499 | $0.2434 |
2500 + | $0.2326 |
Flanged | No |
---|---|
Fitting Style | Push-Fit |
Color | Black |
Full Material | Ethylene Propylene Diene Monomer |
Overall Diameter | 11.9 mm |
Overall Diameter | 0.468 in |
Compatible Hole Diameter | 11.9 mm |
Compatible Hole Diameter | 0.469 in |
Fitting Height | 25.4 mm |
Fitting Height | 1.000 in |
Pull-Tab Diameter | 6.4 mm |
Pull-Tab Diameter | 0.250 in |
Pull-Tab Length | 25.4 mm |
Pull-Tab Length | 1.000 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue