Quantity | Unit price |
---|---|
1 - 49 | $1.0332 |
50 - 99 | $0.4697 |
100 - 199 | $0.3296 |
200 - 999 | $0.1894 |
1000 - 1999 | $0.1741 |
2000 + | $0.1679 |
Flanged | No |
---|---|
Fitting Style | Push-Fit |
Color | Black |
Full Material | Ethylene Propylene Diene Monomer |
Overall Diameter | 10.5 mm |
Overall Diameter | 0.414 in |
Compatible Hole Diameter | 10.5 mm |
Compatible Hole Diameter | 0.413 in |
Fitting Height | 13.3 mm |
Fitting Height | 0.525 in |
Pull-Tab Diameter | 4 mm |
Pull-Tab Diameter | 0.157 in |
Pull-Tab Length | 19.2 mm |
Pull-Tab Length | 0.755 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue