Quantity | Unit price |
---|---|
100 - 4999 | $0.1836 |
5000 - 9999 | $0.1744 |
10000 - 19999 | $0.1657 |
20000 + | $0.1574 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Minimum Loop Tensile Strength | 8.2 kg |
---|---|
Minimum Loop Tensile Strength | 18 lbs |
Overall Length | 200.0 mm |
Overall Length | 7.874 in |
Strap Width | 2.5 mm |
Strap Width | 0.098 in |
Tag Length | 30 mm |
Tag Length | 1.180 in |
Coating | Uncoated |
Color | Natural |
Full Material | Nylon 6/6 |
Hole Type | No Screw Hole |
Material | Nylon |
Tag Location | Below Head |
Material Flammability Standard | UL94 V-2 |
Type | 1 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue