Menu Search

Manual Hold Down Clamp - Overall Height - 63.0 mm | 2.48 in ; Overall Length - 171.5 mm | 6.752 in ; ; Holding Force - 227 kg | 500.4 lbs

63.0 mm | 2.48 in height x 171.5 mm | 6.752 in length Manual Hold Down Clamp has a U-Bar and Flanged base providing 227 kg | 500.4 lbs of holding force while saving work space.
Item code:

EMC225D

168 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 $19.18
10 - 19 $18.65
20 - 49 $17.84
50 - 99 $17.12
100 + $16.33
Standard pack: 1

Order in multiple of 1

Total price:

$19.18

1 x $19.18

Specifications

Imperial
Metric
SKU attributes
Height Under Bar 1.374 in
Holding Force 500.4 lbs
Overall Height 2.48 in
Overall Length 6.752 in
Bar Type U-Bar
Base Type Flanged
Full Material Zinc-Plated Steel;Polyvinyl Chloride

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us