Menu Search

Manual Hold Down Clamp - Overall Height - 47.5 mm | 1.87 in ; Overall Length - 143.5 mm | 5.65 in ; ; Holding Force - 90 kg | 198.4 lbs

47.5 mm | 1.87 in height x 143.5 mm | 5.65 in length Manual Hold Down Clamp has a U-Bar and Flanged base providing 90 kg | 198.4 lbs of holding force while saving work space.
Item code:

EMC201B

82 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 $14.90
10 - 19 $14.50
20 - 49 $13.87
50 - 99 $13.32
100 + $12.70
Standard pack: 1

Order in multiple of 1

Total price:

$14.90

1 x $14.90

Specifications

Imperial
Metric
SKU attributes
Height Under Bar 0.988 in
Holding Force 198.4 lbs
Overall Height 1.87 in
Overall Length 5.65 in
Bar Type U-Bar
Base Type Flanged
Full Material Zinc-Plated Steel;Polyvinyl Chloride

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us