Menu Search

Paddle Latch - Overall Length: 140.0 mm | 5.512 in ; Base Depth : 42.5 mm | 1.673 in ; Overall Width: 110.0 mm | 4.331 in ; Key Type : Keyed Alike

Paddle Latches offer an easy push to close or slam shut actuation that closes your panel or door. These latches come in standard key cylinder locking and are made from zinc alloy with a black powder coated finish.
Item code:

01662031

8 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 $22.56
10 + $21.99
Standard pack: 1

Order in multiple of 1

Total price:

$22.56

1 x $22.56

Specifications

Imperial
Metric
SKU attributes
Base Depth 1.673 in
Overall Length 5.512 in
Overall Width 4.331 in
Body Material Steel
Cam Material Brass
Color Black
Finish Black Powder-Coated
Handle Type Push-to-Close, Key Operated Handle
Includes 1 key supplied with each latch

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us