Quantity | Unit price |
---|---|
1 - 9 | $33.13 |
10 + | $29.45 |
Overall Length | 140.0 mm |
---|---|
Overall Length | 5.512 in |
Overall Width | 115.0 mm |
Overall Width | 4.528 in |
Body Material | Steel |
Cam Material | Steel |
Color | Black |
Finish | Black Powder-Coated |
Handle Type | Push-to-Close, Padlockable Handle |
Includes | 1 key supplied with each latch |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue