Quantity | Unit price |
---|---|
5 + | $11.92 |
Base Depth | 42.5 mm |
---|---|
Base Depth | 1.673 in |
Overall Length | 140.0 mm |
Overall Length | 5.512 in |
Overall Width | 115.0 mm |
Overall Width | 4.528 in |
Body Material | Steel |
Cam Material | Delrin |
Color | Black |
Handle Type | Push-to-Close, Key Operated Handle |
Includes | 1 key supplied with each latch |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue