Menu Search

LED Spacers - Round, Imperial Spacers, Molded, T-1 3/4

In stock

These LED Spacers fit a standard T-1 3/4 LED. They space the LED from the surface of the board. They also minimize shifting and height variation, ensuring product uniformity and production ease. They have internal tapered dividers that guide the lead wires and prevent the leads from shorting. They are natural in color and made of UL94 V-2 rated Nylon.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
26 results
Product SKUs information
Item Code Price range Availability Compatible LED Type Overall Height View
LEDS2M-300-01 In production
0.307 in
2000 In stock
0.752 in
5000 In stock
0.201 in
In production
0.65 in
In production
0.402 in
In production
0.902 in
In production
0.252 in
In production
0.319 in
In production
0.142 in
15000 In stock
0.358 in
1000 In stock
0.177 in
2000 In stock
0.22 in
34000 In stock
0.122 in
LEDS2M-160-01 2000 In stock
0.161 in
In production
0.28 in
In production
0.24 in
2000 In stock
0.598 in
2000 In stock
0.5 in
LEDS2M-550-01 5000 In stock
0.551 in
In production
0.339 in
  • of 2
LED Spacer - 7.6 mm | 0.300 in

LEDS2M-300-01


Stock Levels
In production
Attributes
  • Inside Height
    0.201 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Overall Diameter
    0.201 in
  • Overall Height
    0.307 in
LED Spacer - 19.1 mm | 0.750 in

LEDS2M-750-01


Stock Levels
2000 In stock
Attributes
  • Inside Height
    0.701 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Overall Diameter
    0.201 in
  • Overall Height
    0.752 in
LED Spacer - 5.1 mm | 0.200 in

LEDS2M-200-01


Stock Levels
5000 In stock
Attributes
  • Inside Height
    0.079 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Overall Diameter
    0.201 in
  • Overall Height
    0.201 in
LED Spacer - 16.5 mm | 0.650 in

LEDS2M-650-01


Stock Levels
In production
Attributes
  • Inside Height
    0.579 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Overall Diameter
    0.201 in
  • Overall Height
    0.65 in
LED Spacer - 10.2 mm | 0.400 in

LEDS2M-400-01


Stock Levels
In production
Attributes
  • Inside Height
    0.331 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Overall Diameter
    0.201 in
  • Overall Height
    0.402 in
LED Spacer - 22.9 mm | 0.900 in

LEDS2M-900-01


Stock Levels
In production
Attributes
  • Inside Height
    0.701 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Overall Diameter
    0.201 in
  • Overall Height
    0.902 in
LED Spacer - 6.4 mm | 0.250 in

LEDS2M-250-01


Stock Levels
In production
Attributes
  • Inside Height
    0.201 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Overall Diameter
    0.201 in
  • Overall Height
    0.252 in
LED Spacer - 8.1 mm | 0.320 in

LEDS2M-320-01


Stock Levels
In production
Attributes
  • Inside Height
    0.201 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Overall Diameter
    0.201 in
  • Overall Height
    0.319 in
LED Spacer - 3.6 mm | 0.140 in

LEDS2M-140-01


Stock Levels
In production
Attributes
  • Inside Height
    0.079 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Overall Diameter
    0.201 in
  • Overall Height
    0.142 in
LED Spacer - 9.1 mm | 0.360 in

LEDS2M-360-01


Stock Levels
15000 In stock
Attributes
  • Inside Height
    0.201 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Overall Diameter
    0.201 in
  • Overall Height
    0.358 in
LED Spacer - 4.6 mm | 0.180 in

LEDS2M-180-01


Stock Levels
1000 In stock
Attributes
  • Inside Height
    0.079 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Overall Diameter
    0.201 in
  • Overall Height
    0.177 in
LED Spacer - 5.6 mm | 0.220 in

LEDS2M-220-01


Stock Levels
2000 In stock
Attributes
  • Inside Height
    0.079 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Overall Diameter
    0.201 in
  • Overall Height
    0.22 in
LED Spacer - 3 mm | 0.120 in

LEDS2M-120-01


Stock Levels
34000 In stock
Attributes
  • Inside Height
    0.079 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Overall Diameter
    0.201 in
  • Overall Height
    0.122 in
LED Spacer - 4.1 mm | 0.160 in

LEDS2M-160-01


Stock Levels
2000 In stock
Attributes
  • Inside Height
    0.079 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Overall Diameter
    0.201 in
  • Overall Height
    0.161 in
LED Spacer - 7.1 mm | 0.280 in

LEDS2M-280-01


Stock Levels
In production
Attributes
  • Inside Height
    0.201 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Overall Diameter
    0.201 in
  • Overall Height
    0.28 in
LED Spacer - 6.1 mm | 0.240 in

LEDS2M-240-01


Stock Levels
In production
Attributes
  • Inside Height
    0.079 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Overall Diameter
    0.201 in
  • Overall Height
    0.24 in
LED Spacer - 15.2 mm | 0.600 in

LEDS2M-600-01


Stock Levels
2000 In stock
Attributes
  • Inside Height
    0.449 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Overall Diameter
    0.201 in
  • Overall Height
    0.598 in
LED Spacer - 12.7 mm | 0.500 in

LEDS2M-500-01


Stock Levels
2000 In stock
Attributes
  • Inside Height
    0.449 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Overall Diameter
    0.201 in
  • Overall Height
    0.5 in
LED Spacer - 14 mm | 0.550 in

LEDS2M-550-01


Stock Levels
5000 In stock
Attributes
  • Inside Height
    0.449 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Overall Diameter
    0.201 in
  • Overall Height
    0.551 in
LED Spacer - 8.6 mm | 0.340 in

LEDS2M-340-01


Stock Levels
In production
Attributes
  • Inside Height
    0.201 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Overall Diameter
    0.201 in
  • Overall Height
    0.339 in
LED Spacer - 9.7 mm | 0.380 in

LEDS2M-380-01


Stock Levels
8000 In stock
Attributes
  • Inside Height
    0.331 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Overall Diameter
    0.201 in
  • Overall Height
    0.382 in
LED Spacer - 11.2 mm | 0.440 in

LEDS2M-440-01


Stock Levels
2000 In stock
Attributes
  • Inside Height
    0.331 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Overall Diameter
    0.201 in
  • Overall Height
    0.441 in
LED Spacer - 11.4 mm | 0.450 in

LEDS2M-450-01


Stock Levels
1000 In stock
Attributes
  • Inside Height
    0.331 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Overall Diameter
    0.201 in
  • Overall Height
    0.449 in
LED Spacer - 21.6 mm | 0.850 in

LEDS2M-850-01


Stock Levels
2000 In stock
Attributes
  • Inside Height
    0.701 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Overall Diameter
    0.201 in
  • Overall Height
    0.85 in
LED Spacer - 6.6 mm | 0.260 in

LEDS2M-260-01


Stock Levels
5000 In stock
Attributes
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 185 °F
  • Overall Diameter
    0.200 in
  • Overall Height
    0.260 in
LED Spacer - 11.7 mm | 0.460 in

LEDS2M-460-01


Stock Levels
In production
Attributes
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 185 °F
  • Overall Diameter
    0.200 in
  • Overall Height
    0.460 in