Menu Search

Free Swinging Hinge - Overall Length - 50.0 mm | 1.969 in ; Overall Width - 76.0 mm | 2.992 in ; Overall Thickness - 11.0 mm | 0.433 in ; Material - Zinc Alloy

Threaded Stud Mount Leaf hinges are available for applications for flush mounted doors with threaded stud installations.
Item code:

099129

133 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 + $6.53
Standard pack: 120

Order in multiple of 120

Total price:

$326.50

50 x $6.53

Specifications

Imperial
Metric
SKU attributes
Leaf Thickness 0.236 in
Overall Length 1.969 in
Overall Thickness 0.433 in
Overall Width 2.992 in
Stud Length 0.472 in
Color Black
Finish Black Powder-Coated
Hinge Type Butt Hinge
Material Zinc Alloy
Mounting Orientation Universal
Pin Material Stainless Steel
Number of Mounting Holes 4
Specifications DIN-EN 1774

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us